30.5mm Type 4/13 Toggle Switch, Three Way Toggle, Up&Left&Right-Maint., No Contacts, No Contacts, No Contacts
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| TOGGLE SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Operator Type | Three Way Toggle |
| Lever Position-Function | Up-Maintained Left-Maintained Right-Maintained |
| Contact Block- Position 1- First Level | No Contacts on Operator |
| Contact Block- Position 2- First Level | No Contacts on Operator |
| Contact Block - Position 3 - Second Level | No Contacts on Operator |
| Contact Block- Position 4- Second Level | No Contacts on Operator |