30.5mm Type 4/13 Toggle Switch, Three Way Toggle, Left&Down-Maint.,Right-Spring Rtn, 1 NO-1 NC & 2 NO & 1 NO-1 NC
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
TOGGLE SWITCH DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | No Guards |
Operator Type | Three Way Toggle |
Lever Position-Function | Left-Maintained Right-Spring Ret Down-Maintained |
Contact Block- Position 1- First Level | 1 N.O. - 1 N.C. |
Contact Block- Position 2- First Level | 2 N.O. |
Contact Block - Position 3 - Second Level | 1 N.O. - 1 N.C. |
Contact Block- Position 4- Second Level | No Contacts in this Position |