30.5mm Type 4/13 Toggle Switch, Four Way Toggle, Up-Spring Rtn,Left&Right&Down-Maint., No Contacts, No Contacts, No Contacts
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| TOGGLE SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Operator Type | Four Way Toggle |
| Lever Position-Function | Up-Spring Ret Left-Maintained Right-Maintained Down-Maintained |
| Contact Block- Position 1- First Level | No Contacts on Operator |
| Contact Block- Position 2- First Level | No Contacts on Operator |
| Contact Block - Position 3 - Second Level | No Contacts on Operator |
| Contact Block- Position 4- Second Level | No Contacts on Operator |