30.5mm Type 4/13 Sel. Switch-Illum., 3 Pos.Full Voltage, 24V AC/DC, Blue, Knob Lever Maint., Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SELECTOR SWITCH DATA | |
Hazardous Location | No |
Finger Safe Guards | Finger Safe Guards |
Knob Type | Knob Lever |
Operator Function | Maintained |
Power Module Type | Full Voltage |
Voltage | 24V AC/DC |
Illumination Options | Incandescent |
Knob Color | Blue |
Target Table Selections | Cam and Contact Blocks |