30.5mm Type 4/13 Sel. Switch-Illum., 2 Pos., Transformer, 240V AC 50/60 Hz, Green, Std. Knob Maint., KB6 Maintained Cam, 1 NO, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SELECTOR SWITCH DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | Finger Safe Guards |
Knob Type | Standard Knob |
Operator Function | Maintained |
Power Module | Transformer |
Voltage | 240V AC 50/60 Hz |
Illumination Options | LED |
Knob Color | Green |
Cam Option | KB6 Maintained Cam |
Block Type, First Level | Standard |
Contact Block First Level | 1 N.O. |
Block Type, Second Level | No Contacts |
Contact Block - Position 3 - Second Level | No Contacts in this Position |