30.5mm Type 4/13 Mom. Contact PB, Non-Illum., Red, Flush Hd, 1 NO-1 NC Logic Reed, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Operator Type | Flush Head |
| Cap/Button Color | Red |
| Head/Cap Option | Standard Head/Cap |
| Block Type, First Level | Logic Reed (Low voltage, hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Logic Reed |