30.5mm Type 4/13 2 Pos. PB-Non-Illum., Jumbo Mushroom Hd (Push-Pull), Red, 4 NO-4 NC, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Hazardous Location | No |
Finger Safe Guards | Finger Safe Guards |
Head Type | Jumbo Size Plastic Mushroom Head (60mm) / Push-Pull |
Operator Function | Push-Pull |
E-STOP On Cap | Yes |
Cap/Button Color | Red |
Block Type, First Level | Standard |
Contact Blocks | 4 N.O. - 4 N.C. |