30.5mm Type 4/13 2 Pos. PB-Illum., Push-Pull/Twist, Red, Jumbo Mushrm Hd, LED, 120V AC 50/60 Hz, 2 NCLB, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | Finger Safe Guards |
Head Type | Jumbo Mushroom Head (Push-Pull) |
Operator Function | Push-Pull/Twist |
Illumination Options | Transformer - LED |
Voltage | 120V AC 50/60 Hz |
Lens Color | Red |
Block Type | Standard |
Contact Blocks | 2 N.C.L.B. |