30.5mm Type 4/13 2 Pos. PB-Illum., Push-Pull, Green, Mushrm Hd, LED, 120V AC 50/60 Hz, 1 NO-1 NC, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | Finger Safe Guards |
Head Type | Mushroom Head (Push-Pull) |
Operator Function | Push-Pull |
Illumination Options | Transformer - LED |
Voltage | 120V AC 50/60 Hz |
Lens Color | Green |
Block Type | Standard |
Contact Blocks | 1 N.O. - 1 N.C. |