30.5mm Type 4/13 2 Pos. PB-Non-Illum., Mushroom Hd (Push-Pull/Twist), Red, 2 NCLB, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location | No |
| Finger Safe Guards | Finger Safe Guards |
| Head Type | Standard Size Plastic Mushroom Head (40mm) / Push-Pull/Twist Release |
| Operator Function | Push-Pull/Twist |
| E-STOP On Cap | No |
| Cap/Button Color | Red |
| Block Type, First Level | Standard |
| Contact Blocks | 2 N.C.L.B. |