30.5mm Type 4/13 2 Pos. PB-Non-Illum., Mushroom Hd (Push-Pull/Twist), Blue, 2 NCLB, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Hazardous Location | No |
Finger Safe Guards | Finger Safe Guards |
Head Type | Standard Size Plastic Mushroom Head (40mm) / Push-Pull/Twist Release |
Operator Function | Push-Pull/Twist |
E-STOP On Cap | No |
Cap/Button Color | Blue |
Block Type, First Level | Standard |
Contact Blocks | 2 N.C.L.B. |