30.5mm Type 4/13 2 Pos Sel. Switch-Non-Illum., White, Knob Lever Maint., 1 NO PenTUFF, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SELECTOR SWITCH DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | Finger Safe Guards |
Knob Type | Knob Lever |
Knob Insert or Metal Wing Lever Color | White |
Operator Function | Maintained |
Cam Option | Standard Cam |
Block Type, First Level | PenTUFF (Low voltage, direct drive) |
Contact Blocks | 1 N.O. PenTUFF |