30.5mm Type 4/13 2 Pos. Cylinder Lock Sel. Switch, Maint., Lock-Both, Std. Key, D018 Key, 1 NO, Finger Safe Guards
ASSMEBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SELECTOR SWITCH DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | Finger Safe Guards |
Key Removal Position | Maintained, Lock - Both, Std. Key |
Key Options | Std. Key |
Cam Option | Standard Cam |
Block Type, First Level | Standard |
Contact Blocks | 1 N.O. |