30.5mm Type 4/13 2 Pos Sel. Switch-Non-Illum., White, Coin Slot Spring Return fr/ Right, 1 NCLB-1 NO, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | Finger Safe Guards |
| Knob Type | Coin Slot |
| Knob Insert or Metal Wing Lever Color | No Knob / Coin Slot |
| Operator Function | Spring Return from Right |
| Cam Option | Standard Cam |
| Block Type, First Level | Standard |
| Contact Blocks | 1 N.C.L.B. - 1 N.O. |