30.5mm Type 4/13 3 Pos. Cyl. Lock Sel. Switch, Spring Rtn fr/ Left, Lock Right & Center, Std. Key, D682 Key, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SELECTOR SWITCH DATA | |
Hazardous Location | No |
Finger Safe Guards | Finger Safe Guards |
Operator Function | Spring Return from Left |
Locking Position | Right and Center |
Key Type | Standard |
Key Options | D682 |
Target Table Selections | Cam and Contact Blocks |