30.5mm Type 4/13 Mom. Contact PB-Illum., Green, Ext. Hd w/ Guard, Incand./No Options, 120V AC 50/60 Hz, No Contacts, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Hazardous Location | No |
Finger Safe Guards | Finger Safe Guards |
Power Module Type | Transformer |
Head Type | Extended Head with Guard |
Illumination Options | Incandescent |
Voltage | 120V AC 50/60 Hz |
Lens Color | Green |
Block Type, First Level | No Contacts |
Contact Blocks | No Contact Blocks |