30.5mm Type 4/13 Mom. Contact PB-Illum., Blue, Ext. Hd w/ Guard, LED, 12-130V AC/DC, 1 N.O. - 1 N.C. Stackable Sealed Switch, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | Finger Safe Guards |
Power Module Type | Full Voltage |
Head Type | Extended Head with Guard |
Illumination Options | LED |
Voltage | 12-130V AC/DC |
Lens Color | Blue |
Block Type, First Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
Contact Blocks | 1 N.O. - 1 N.C. Stackable Sealed Switch |