
802B Compact, Precision and Small Precision, Compact, Top Push, Panel Mount, Standard, No LED Indicator ,11.77N (2.65lb) Torque to Operate , 1.8mm (0.071in) Travel to Operate, 5mm (0.197in) Maximum Travel, 0.2mm (0.008in) Travel to Reset, Preleaded
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Compact |
| Head Configuration | Top Push |
| Mounting Style | Panel Mount |
| Output Type | Standard |
| LED Indicator | No |
| Torque to Operate Contacts (Max.) | 11.77N (2.65lb) |
| Travel to Operate Contacts (Nominal) | 1.8mm (0.071in) |
| Maximum Travel | 5mm (0.197in) |
| Travel to Reset Contacts (Max.) | 0.2mm (0.008in) |
| Connection Type | Preleaded |