
802B Compact, Precision and Small Precision, Compact, Center Rotary Arm, Side Mount, Standard, LED Indicator ,0.216N-m (2lb in) Torque to Operate , 10° +/-3° Travel to Operate, 65° Maximum Travel, 4° Travel to Reset, Preleaded
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Compact |
| Head Configuration | Center Rotary Arm |
| Mounting Style | Side Mount |
| Output Type | Standard |
| LED Indicator | Yes |
| Torque to Operate Contacts (Max.) | 0.216N-m (2lb in) |
| Travel to Operate Contacts (Nominal) | 10° +/-3° |
| Maximum Travel | 65° |
| Travel to Reset Contacts (Max.) | 4° |
| Connection Type | Preleaded |