802B Compact, Precision and Small Precision

802B-CSAAXSLC3


Representative Rendering, Not The Actual Product

802B Compact, Precision and Small Precision, Compact, Rotary Arm, Side Mount, Standard, LED Indicator ,0.216N-m (2lb in) Torque to Operate , 25° Travel to Operate, 70° Maximum Travel, 3° Travel to Reset, Preleaded

Product Details

LIMIT SWITCH DATA
Switch TypeCompact
Head ConfigurationRotary Arm
Mounting StyleSide Mount
Output TypeStandard
LED IndicatorYes
Torque to Operate Contacts (Max.)0.216N-m (2lb in)
Travel to Operate Contacts (Nominal)25°
Maximum Travel70°
Travel to Reset Contacts (Max.)3°
Connection TypePreleaded

Supporting Documentation and Downloads