
802B Compact, Precision and Small Precision, Compact, Rotary Arm, Side Mount, Standard, No LED Indicator ,0.216N-m (2lb in) Torque to Operate , 25° Travel to Operate, 70° Maximum Travel, 3° Travel to Reset, 4-pin AC Micro QD on 152mm (6in) pigtail
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Compact |
| Head Configuration | Rotary Arm |
| Mounting Style | Side Mount |
| Output Type | Standard |
| LED Indicator | No |
| Torque to Operate Contacts (Max.) | 0.216N-m (2lb in) |
| Travel to Operate Contacts (Nominal) | 25° |
| Maximum Travel | 70° |
| Travel to Reset Contacts (Max.) | 3° |
| Connection Type | 4-pin AC Micro QD on 152mm (6in) pigtail |