
802B Compact, Precision and Small Precision, Compact, Top Push, Booted, Side Mount, Standard, No LED Indicator ,17.65N (3.97lb) Torque to Operate , 1.8mm (0.071in) Travel to Operate, 5mm (0.197in) Maximum Travel, 0.2mm (0.008in) Travel to Reset, 4-pin AC Micro QD on 152mm (6in) pigtail
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Compact |
| Head Configuration | Top Push, Booted |
| Mounting Style | Side Mount |
| Output Type | Standard |
| LED Indicator | No |
| Torque to Operate Contacts (Max.) | 17.65N (3.97lb) |
| Travel to Operate Contacts (Nominal) | 1.8mm (0.071in) |
| Maximum Travel | 5mm (0.197in) |
| Travel to Reset Contacts (Max.) | 0.2mm (0.008in) |
| Connection Type | 4-pin AC Micro QD on 152mm (6in) pigtail |