
802B Compact, Precision and Small Precision, Compact, Wobble Stick, Side Mount, Standard, No LED Indicator ,0.118N-m (1.04lb in) Torque to Operate , 15° Travel to Operate, 18° Maximum Travel, 11° Travel to Reset, 4-pin AC Micro QD on 152mm (6in) pigtail
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Compact |
| Head Configuration | Wobble Stick |
| Mounting Style | Side Mount |
| Output Type | Standard |
| LED Indicator | No |
| Torque to Operate Contacts (Max.) | 0.118N-m (1.04lb in) |
| Travel to Operate Contacts (Nominal) | 15° |
| Maximum Travel | 18° |
| Travel to Reset Contacts (Max.) | 11° |
| Connection Type | 4-pin AC Micro QD on 152mm (6in) pigtail |