802B Compact, Precision and Small Precision

802B-CSAD1BSXD4


Representative Rendering, Not The Actual Product

802B Compact, Precision and Small Precision, Compact, Top Push Cross Roller, Booted, Side Mount, Standard, No LED Indicator ,17.65N (3.97lb) Torque to Operate , 1.8mm (0.071in) Travel to Operate, 5mm (0.197in) Maximum Travel, 0.2mm (0.008in) Travel to Reset, 4-pin DC Micro QD

Product Details

LIMIT SWITCH DATA
Switch TypeCompact
Head ConfigurationTop Push Cross Roller, Booted
Mounting StyleSide Mount
Output TypeStandard
LED IndicatorNo
Torque to Operate Contacts (Max.)17.65N (3.97lb)
Travel to Operate Contacts (Nominal)1.8mm (0.071in)
Maximum Travel5mm (0.197in)
Travel to Reset Contacts (Max.)0.2mm (0.008in)
Connection Type4-pin DC Micro QD

Supporting Documentation and Downloads