802B Compact, Precision and Small Precision, Precision, Top Push, Booted, Side Mount, Standard, No LED Indicator ,7.85N (1.76lb) Torque to Operate , 2mm (0.079in) Travel to Operate, 7mm (0.276in) Maximum Travel, 0.1mm (0.004in) Travel to Reset, No Connection
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Precision |
| Head Configuration | Top Push, Booted |
| Mounting Style | Side Mount |
| Output Type | Standard |
| LED Indicator | No |
| Torque to Operate Contacts (Max.) | 7.85N (1.76lb) |
| Travel to Operate Contacts (Nominal) | 2mm (0.079in) |
| Maximum Travel | 7mm (0.276in) |
| Travel to Reset Contacts (Max.) | 0.1mm (0.004in) |
| Connection Type | No Connection |