
802B Compact, Precision and Small Precision, Precision, Top Push Roller, Booted, Side Mount, Standard, No LED Indicator ,4.9N (1.09lb) Torque to Operate , 1mm (0.039in) Travel to Operate, 4.5mm (0.177in) Maximum Travel, 0.12mm (0.005in) Travel to Reset, No Connection
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Precision |
| Head Configuration | Top Push Roller, Booted |
| Mounting Style | Side Mount |
| Output Type | Standard |
| LED Indicator | No |
| Torque to Operate Contacts (Max.) | 4.9N (1.09lb) |
| Travel to Operate Contacts (Nominal) | 1mm (0.039in) |
| Maximum Travel | 4.5mm (0.177in) |
| Travel to Reset Contacts (Max.) | 0.12mm (0.005in) |
| Connection Type | No Connection |