
802B Compact, Precision and Small Precision, Small Precision, Top Push Cross Roller, Panel Mount, Standard, No LED Indicator ,11.8N (2.65lb) Torque to Operate , 1.5mm (0.059in) Travel to Operate, 4.5mm (0.177in) Maximum Travel, 0.2mm (0.008in) Travel to Reset, No Connection
| LIMIT SWITCH DATA | |
|---|---|
| Switch Type | Small Precision |
| Head Configuration | Top Push Cross Roller |
| Mounting Style | Panel Mount |
| Output Type | Standard |
| LED Indicator | No |
| Torque to Operate Contacts (Max.) | 11.8N (2.65lb) |
| Travel to Operate Contacts (Nominal) | 1.5mm (0.059in) |
| Maximum Travel | 4.5mm (0.177in) |
| Travel to Reset Contacts (Max.) | 0.2mm (0.008in) |
| Connection Type | No Connection |