
Limit Switch, Lever type, gravity return, 1 N.O. / 1 N.C., Travel to Operate : Adj. from 10° to 180°, Torque to Operate : 0.018Nm (2.5oz-in) (without lever), Travel to Reset : 10°, Max Travel : 360° CW or CCW
| SWITCH DATA | |
|---|---|
| Actuator Type | Lever type, gravity return |
| Contact Type | 1 N.O. / 1 N.C. |
| Travel To Operate Contacts | Adj. from 10° to 180° |
| Torque to Operate Contacts | 0.018Nm (2.5oz-in) (without lever) |
| Travel to Reset Contacts | 10° |
| Maximum Travel | 360° CW or CCW |
| Switch Base | Switch without Base |
| MODIFICATIONS | |
| Indicating Light | No Pilot Light |