
Limit Switch, Pre-Wired Factory Sealed, Complete Switch, Lever Type, Spring Return, Standard Operating Torque, 4-Circuit, CW and CCW directions, 1.52m (5ft) length STO cable, LED Indicating Light: 120V AC 50-60Hz, Wired to N.C. Contact
| PRE-WIRED FACTORY SEALED DATA | |
|---|---|
| Switch Components | Complete Switch |
| Actuation Type | Lever Type, Spring Return, Standard Operating Torque |
| Number of Circuits | 4-Circuit |
| Mode of Operation | CW and CCW operation |
| Travel to Operate Contacts (Max.) | 15° |
| Maximum Travel | 86° |
| MODIFICATIONS | |
| 24V DC Switch | Not 24V DC Model |
| Indicating Lights | LED Indicating Light: 120V AC 50-60Hz, Wired to N.C. Contact |
| Connection Options | 1.52m (5ft) length STO cable (standard) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |