
Limit Switch, Pre-Wired Factory Sealed, Complete Switch, Side Push Rod, 2-Circuit, Extended Cable Length: 6.1m (20ft)
| PRE-WIRED FACTORY SEALED DATA | |
|---|---|
| Switch Components | Complete Switch |
| Actuation Type | Side Push Rod |
| Number of Circuits | 2-Circuit |
| Mode of Operation | N/A (push type contacts) |
| Travel to Operate Contacts (Max.) | 2.59mm (0.102in) |
| Torque to Operate Contacts (Max.) | 20N (4.5lb) |
| Travel to Reset Contacts (Max.) | 1.14mm (0.045in) |
| Maximum Travel | 5.16mm (0.203in) |
| MODIFICATIONS | |
| 24V DC Switch | Not 24V DC Model |
| Indicating Lights | No Indicating Light(s) |
| Connection Options | Extended Cable Length: 6.1m (20ft) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |