
Limit Switch, Pre-Wired Factory Sealed, Complete Switch, Side Push Roller, Horizontal, 2-Circuit, 5-Pin Mini-Type Receptacle (J1 Wiring), LED Indicating Light: 120V AC 50-60Hz, Wired to N.O. Contact
| PRE-WIRED FACTORY SEALED DATA | |
|---|---|
| Switch Components | Complete Switch |
| Actuation Type | Side Push Roller, Horizontal |
| Number of Circuits | 2-Circuit |
| Mode of Operation | N/A (push type contacts) |
| Travel to Operate Contacts (Max.) | 2.59mm (0.102in) |
| Torque to Operate Contacts (Max.) | 20N (4.5lb) |
| Travel to Reset Contacts (Max.) | 1.14mm (0.045in) |
| Maximum Travel | 5.10mm (0.203in) |
| MODIFICATIONS | |
| 24V DC Switch | Not 24V DC Model |
| Indicating Lights | LED Indicating Light: 120V AC 50-60Hz, Wired to N.O. Contact |
| Connection Options | 5-Pin Mini-Type Receptacle (J1 Wiring) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |