
Limit Switch, Pre-Wired Factory Sealed, Complete Switch, Side Push Roller, Vertical, 4-Circuit, 1.52m (5ft) length STO cable, LED Indicating Light: 120V AC 50-60Hz, Wired to N.O. Contact
| PRE-WIRED FACTORY SEALED DATA | |
|---|---|
| Switch Components | Complete Switch |
| Actuation Type | Side Push Roller, Vertical |
| Number of Circuits | 4-Circuit |
| Mode of Operation | N/A (push type contacts) |
| Travel to Operate Contacts (Max.) | 3.18mm (0.125in) |
| Torque to Operate Contacts (Max.) | 20N (4.5lb) |
| Travel to Reset Contacts (Max.) | 1.14mm (0.045in) |
| Maximum Travel | 5.54mm (0.218in) |
| MODIFICATIONS | |
| 24V DC Switch | Not 24V DC Model |
| Indicating Lights | LED Indicating Light: 120V AC 50-60Hz, Wired to N.O. Contact |
| Connection Options | 1.52m (5ft) length STO cable (standard) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |