
Limit Switch, Pre-Wired Factory Sealed, Complete Switch, Lever Type, Spring Return, Neutral Position, 4-Circuit, CW and CCW directions, Extended Cable Length: 2.43m (8ft), Neon Indicating Light: 120V AC 50-60Hz, Wired to N.O. Contact
| PRE-WIRED FACTORY SEALED DATA | |
|---|---|
| Switch Components | Complete Switch |
| Actuation Type | Lever Type, Spring Return, Neutral Position |
| Number of Circuits | 4-Circuit |
| Mode of Operation | CW and CCW operation |
| Travel to Operate Contacts (Max.) | 16° |
| Torque to Operate Contacts (Max.) | 0.79N.m (7lb in) (CW) |
| Travel to Reset Contacts (Max.) | 7° |
| Maximum Travel | 75° |
| MODIFICATIONS | |
| 24V DC Switch | Not 24V DC Model |
| Indicating Lights | Neon Indicating Light: 120V AC 50-60Hz, Wired to N.O. Contact |
| Connection Options | Extended Cable Length: 2.43m (8ft) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |