
Limit Switch, Pre-Wired Factory Sealed, Switch Body Only, Switch Body For Lever Type, Spring Return, Maintained Contact, Push Types, 4-Circuit, Extended Cable Length: 4.88m (16ft)
| PRE-WIRED FACTORY SEALED DATA | |
|---|---|
| Switch Components | Switch Body Only |
| Actuation Type | Switch Body For Lever Type, Spring Return, Maintained Contact, Push Types |
| Number of Circuits | 4-Circuit |
| MODIFICATIONS | |
| 24V DC Switch | Not 24V DC Model |
| Indicating Lights | No Indicating Light(s) |
| Connection Options | Extended Cable Length: 4.88m (16ft) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |