
Proximity Sensor, 2-Wire AC High Output, 14mm Sensing Distance, Side Sensing, Shielded, N.O. or N.C. Selectable, Conduit:Coupler
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 2-Wire AC High Output |
| Sensing Direction | Side Sensing Direction |
| Nominal Sensing Distance | 13mm |
| Shielding | Shielded |
| Output Configuration | N.O. or N.C. Selectable |
| Connection Type | Conduit - Coupler |
| Corrosion Resistant | No |