
Proximity Sensor, 2-Wire AC/DC, 15mm Sensing Distance, Side Sensing, Shielded, N.O. Output, Mini QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 2-Wire AC/DC |
| Sensing Direction | Side Sensing Direction |
| Nominal Sensing Distance | 17mm |
| Shielding | Shielded |
| Output Configuration | N.O. |
| Connection Type | Mini Quick-Disconnect |
| Corrosion Resistant | No |