802T NEMA Type 4 and 13 Oiltight Construction

802T-AMT

Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Non-Plug-In, Lever Type, Maintained Contact, 4-Circuit, CW and CCW operation, Whole Switch

Product Details

SWITCH DATA
Energy RatingStandard Energy
Plug-In or NonPlug-In StyleNon-Plug-In
Switch ComponentsComplete Switch
Actuation TypeLever Type, Maintained Contact
Number of Circuits4-Circuit
Mode of OperationCW and CCW operation
Safety SwitchNo
Travel to Operate Contacts (Nominal)75°
Torque to Operate Contacts (Max.)0.34N-m (3lb in)
Travel to Reset Contacts (Max.)5mm (0.197in)
Maximum Travel84°
OPERATING LEVER DATA
Operating LeverOperating Lever Not Selected
Additional Details
TypeOiltight Limit Switches