Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Lever Type, Maintained Contact, 4-Circuit, CW and CCW operation, Whole Switch, 9-Pin Mini-Type Receptacle (J1 Wiring)
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Plug-In |
| Switch Components | Complete Switch |
| Actuation Type | Lever Type, Maintained Contact |
| Number of Circuits | 4-Circuit |
| Mode of Operation | CW and CCW operation |
| Safety Switch | No |
| Travel to Operate Contacts (Nominal) | 61° |
| Torque to Operate Contacts (Max.) | 0.32N-m (2.8lb in) |
| Travel to Reset Contacts (Max.) | 28° |
| Maximum Travel | 88° |
| MODIFICATIONS | |
| Connection Options | Mini-Type Receptacle (J1 Wiring) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Oiltight Limit Switches |