802T NEMA Type 4 and 13 Oiltight Construction

802T-APDR5


Representative Rendering, Not The Actual Product

Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Safety Switch, Lever Type, Spring Return, Standard Operating Torque, 2-Circuit, CW and CCW operation, Whole Switch, 5-Pin AC Micro-Type Receptacle

Product Details

SWITCH DATA
Energy RatingStandard Energy
Plug-In or NonPlug-In StylePlug-In
Switch ComponentsComplete Switch
Actuation TypeLever Type, Spring Return, Standard Operating Torque
Number of Circuits2-Circuit
Mode of OperationCW and CCW operation
Safety SwitchYes
Travel to Operate Contacts (Nominal)13°
Torque to Operate Contacts (Max.)0.45N-m (4lb in)
Travel to Reset Contacts (Max.)7°
Maximum Travel90°
MODIFICATIONS
Connection Options5-Pin AC Micro-Type Receptacle
OPERATING LEVER DATA
Operating LeverOperating Lever Not Selected
Additional Details
TypeOiltight Limit Switches

Supporting Documentation and Downloads