802T NEMA Type 4 and 13 Oiltight Construction

802T-BP

Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Top Push Rod, 2-Circuit, Whole Switch

Product Details

SWITCH DATA
Energy RatingStandard Energy
Plug-In or NonPlug-In StylePlug-In
Switch ComponentsComplete Switch
Actuation TypeTop Push Rod
Number of Circuits2-Circuit
Mode of OperationN/A (Push Type/Wobble/Whisker/Neutral)
Safety SwitchNo
Travel to Operate Contacts (Nominal)1.4mm (0.057in)
Torque to Operate Contacts (Max.)13.8N (3.1lb)
Travel to Reset Contacts (Max.)7mm (0.276in)
Maximum Travel6.0mm (0.236in)
OPERATING LEVER DATA
Operating LeverOperating Lever Not Selected
Additional Details
TypeOiltight Limit Switches