Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Non-Plug-In, Side Push Rod, 4-Circuit, Whole Switch, Extended Temperature Operation
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Non-Plug-In |
| Switch Components | Complete Switch |
| Actuation Type | Side Push Rod |
| Number of Circuits | 4-Circuit |
| Mode of Operation | N/A (Push Type/Wobble/Whisker/Neutral) |
| Safety Switch | No |
| Travel to Operate Contacts (Nominal) | 3.6mm (0.140in) |
| Torque to Operate Contacts (Max.) | 28.9N (6.5lb) |
| Travel to Reset Contacts (Max.) | 2.4mm (0.094in) |
| Maximum Travel | 6.0mm (0.236in) |
| MODIFICATIONS | |
| Extended Temperature | Extended Temperature -29°C to +121°C (-20°F to +250°F) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Oiltight Limit Switches |