802T NEMA Type 4 and 13 Oiltight Construction

802T-CW

Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Non-Plug-In, Cat Whisker, Wire, 2-Circuit, Whole Switch

Product Details

SWITCH DATA
Energy RatingStandard Energy
Plug-In or NonPlug-In StyleNon-Plug-In
Switch ComponentsComplete Switch
Actuation TypeCat Whisker, Wire
Number of Circuits2-Circuit
Mode of OperationN/A (Push Type/Wobble/Whisker/Neutral)
Safety SwitchNo
Travel to Operate Contacts (Nominal)21°
Torque to Operate Contacts (Max.)0.06N-m (8oz in)
Travel to Reset Contacts (Max.)14°
Maximum Travel22°
OPERATING LEVER DATA
Operating LeverOperating Lever Not Selected
Additional Details
TypeOiltight Limit Switches