Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Cat Whisker, Wire, 2-Circuit, Head Only
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Plug-In |
| Switch Components | Operator Head Only |
| Actuation Type | Cat Whisker, Wire |
| Number of Circuits | 2-Circuit |
| Mode of Operation | N/A (Push Type/Wobble/Whisker/Neutral) |
| Safety Switch | No |
| Travel to Operate Contacts (Nominal) | 21° |
| Torque to Operate Contacts (Max.) | 0.06N-m (8oz in) |
| Travel to Reset Contacts (Max.) | 14° |
| Maximum Travel | 28° |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Oiltight Limit Switches |