Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Top Push Roller, 2-Circuit, Whole Switch, 5-Pin Mini-Type Receptacle (J1 Wiring)
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Plug-In |
| Switch Components | Complete Switch |
| Actuation Type | Top Push Roller |
| Number of Circuits | 2-Circuit |
| Mode of Operation | N/A (Push Type/Wobble/Whisker/Neutral) |
| Safety Switch | No |
| Travel to Operate Contacts (Nominal) | 1.4mm (0.057in) |
| Torque to Operate Contacts (Max.) | 13.8N (3.1lb) |
| Travel to Reset Contacts (Max.) | 7mm (0.276in) |
| Maximum Travel | 6.0mm (0.236in) |
| MODIFICATIONS | |
| Connection Options | Mini-Type Receptacle (J1 Wiring) |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Oiltight Limit Switches |