Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Non-Plug-In, Top Push Roller, 2-Circuit, Whole Switch, Standard STO Cable - 5ft.
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Non-Plug-In |
| Switch Components | Complete Switch |
| Actuation Type | Top Push Roller |
| Number of Circuits | 2-Circuit |
| Mode of Operation | N/A (Push Type/Wobble/Whisker/Neutral) |
| Safety Switch | No |
| Travel to Operate Contacts (Nominal) | 1.9mm (0.075in) |
| Torque to Operate Contacts (Max.) | 15.6N (3.5lb) |
| Travel to Reset Contacts (Max.) | 8mm (0.315in) |
| Maximum Travel | 5.1mm (0.202in) |
| MODIFICATIONS | |
| Connection Options | STO Cable, 5ft. |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Oiltight Limit Switches |