Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Lever Type, Spring Return, Standard Operating Torque, Nominal Travel, 2-Circuit, CW and CCW operation, Head Only
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Plug-In |
| Switch Components | Operator Head Only |
| Actuation Type | Lever Type, Spring Return, Standard Operating Torque, Nominal Travel |
| Number of Circuits | 2-Circuit |
| Mode of Operation | CW and CCW operation |
| Safety Switch | No |
| Travel to Operate Contacts (Nominal) | 5° |
| Torque to Operate Contacts (Max.) | 0.29N-m (2.6lb in) |
| Travel to Reset Contacts (Max.) | 2.5° |
| Maximum Travel | 90° |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Oiltight Limit Switches |