
Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Plug-In, Safety Switch, Side Push Roller, Horizontal, 2-Circuit, Whole Switch, 5-Pin DC Micro-Type Receptacle
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Plug-In |
| Switch Components | Complete Switch |
| Actuation Type | Side Push Roller, Horizontal |
| Number of Circuits | 2-Circuit |
| Mode of Operation | N/A (Push Type/Wobble/Whisker/Neutral) |
| Safety Switch | Yes |
| Travel to Operate Contacts (Nominal) | 2.08mm (0.082in) |
| Torque to Operate Contacts (Max.) | 24.4N (5.5lb) |
| Travel to Reset Contacts (Max.) | 1.14mm (0.045in) |
| Maximum Travel | 5.7mm (0.226in) |
| MODIFICATIONS | |
| Connection Options | 5-Pin DC Micro-Type Receptacle |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Oiltight Limit Switches |