
Operating Lever, Rod Lever, Stainless Steel Rod, 12 In Long, 0.25 In
| OPERATING LEVER DATA | |
|---|---|
| Lever Type | Rod Lever |
| Rod Material and Length | Stainless Steel Rod, 12 In Long |
| Rod Diameter | 0.25 In |
| ADDITIONAL INFORMATION | |
| Message | Operating Lever 802T-W3F Should Not Be Used With 802M-NPY5 or 802M-ASY5 Switches. |
| Message | Do Not Use 802T-W7, 802T-W7A, 802T-W7B On Maintained Contact Limit Switches. |