
Operating Lever, Roller Lever, Non-Adjustable, 1.5 In, Roller On Front, Beryllium Copper (Nonsparking), 0.75 In, 0.28 In
| OPERATING LEVER DATA | |
|---|---|
| Lever Type | Roller Lever |
| Adjustable or Non-Adjustable | Non-Adjustable |
| Radius | 1.5 In |
| Roller Material | Beryllium Copper (Nonsparking) |
| Roller Diameter | 0.75 In |
| Roller Width | 0.28 In |
| Roller Position | Roller On Front |
| ADDITIONAL INFORMATION | |
| Message | Operating Lever 802T-W3F Should Not Be Used With 802M-NPY5 or 802M-ASY5 Switches. |
| Message | Do Not Use 802T-W7, 802T-W7A, 802T-W7B On Maintained Contact Limit Switches. |