Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Non-Plug-In, Cat Whisker, Wire, 4-Circuit, Whole Switch
| SWITCH DATA | |
|---|---|
| Energy Rating | Standard Energy |
| Plug-In or NonPlug-In Style | Non-Plug-In |
| Switch Components | Complete Switch |
| Actuation Type | Cat Whisker, Wire |
| Number of Circuits | 4-Circuit |
| Mode of Operation | N/A (Push Type/Wobble/Whisker/Neutral) |
| Safety Switch | No |
| Travel to Operate Contacts (Nominal) | 12° |
| Torque to Operate Contacts (Max.) | 0.79N-m (7lb in) |
| Travel to Reset Contacts (Max.) | 9° |
| Maximum Travel | 12° |
| OPERATING LEVER DATA | |
| Operating Lever | Operating Lever Not Selected |
| Additional Details | |
| Type | Lever Arm |